Grove - 3-Axis Analog Accelerometer (ADXL335)

SKU
101020051

The ADXL335 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs

$9.90
In stock
  • 10+: $8.91
  • 20+: $8.42
  • More
  • 50+: $7.92
  • Less
-
+
The Grove - 3-Axis Analog Accelerometer (ADXL335) is small size, low power, complete 3-axis accelerometer with signal conditioned voltage outputs. This analog accelerometer is low g accelerometer with a minimum full-scale range of ±3 g.
The module was designed as ADXL335 breakout board. It comes with 3 analog outputs for X, Y and Z 3-axis measurements. The accelerometer sensor combined 3.3 and 5V power supply, can be used in standard Arduino device.
The ADXL Series Accelerometer includes four products that will meet your different range and output needs:
ProductMeasurement RangeOutput PortPower Consumption
Grove - 3-Axis Analog Accelerometer (ADXL335) ±3g Analog measurement mode:150 μA
standby mode:21 μA
Grove - 3-Axis Analog Accelerometer ±20g (ADXL356B) ±10g 
±20g
Analog measurement mode:150 μA
standby mode:21 μA
Grove - 3-Axis Analog Accelerometer ±40g (ADXL356C) ±10g
±40g
Analog measurement mode:150 μA
standby mode:21 μA
Grove - 3-Axis Digital Accelerometer ±40g (ADXL357) ±10g@51200 LSB/g
±20g@25600 LSB/g
±40g@12800 LSB/g
Digital I2C measurement mode:200μA
Grove - 3-Axis Digital Accelerometer ±200g (ADXL372) ±200g Digital I2C measurement mode:22μA

Features

  • Wide power range DC3V to 5V
  • Grove outline
  • 3 axis sensing
  • Small, low-profile package: 4×4×1.45mm LFCSP
  • Low power 350μA at 3V (typical)
  • High sensitive

Applications

  • Motion Sensor
  • Shock detector
  • Vibration sensor
  • Toy car
  • Robotics

Technical details

Dimensions 130mm x90mm x3.5mm
Weight G.W 5g
Battery Exclude

Part List

Grove - 3-Axis Analog Accelerometer 1

ECCN/HTS

ECCN 7A994
HSCODE 9031900090
USHSCODE 90230000
UPC 841454108894
ROHS 1

Grove - Introduction in 3-Axis Digital Accelerometer

How to use a 3-axis digital accelerator meter.

Solar Panel Dual Management System (SP DMS)

This IoT prototype performs two functions: 1) Theft prevention and 2) Maintenance Indication of solar panel using LinkIt ONE and Sensors.

Grove - 3-Axis Analog Accelerometer

The ADXL335 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs. The product measures acceleration with a minimum full-scale range of ±3 g. The module was designed as breakout board because ADXL335’s signal i

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by