Loading...

Grove - Collision Sensor

SKU
101020005
Have you ever been bothered for detecting simple collisions with complex algorithm with an acceleration sensor? The collision sensor is here to simplify the process,
$8.90
In stock
  • 10+: $8.01
  • 20+: $7.57
  • More
  • 50+: $7.12
  • Less
-
+

PRODUCT DETAILS

Have you ever been bothered for detecting simple collisions with complex algorithm with an acceleration sensor? The collision sensor is here to simplify the process,. It's also omni directional, stable, and sensitive.
Features

  • Wide power supply range DC3.3V to 5V


  • Grove module


  • High sensitive


  • RoHS/WEEE lead-free compliant


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 130mm x90mm x10mm
Weight G.W 8g
Battery Exclude

Part List

Grove - Collision Sensor 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 90230000
UPC 841454108542
ROHS 1

LEARN AND DOCUMENTS

Learn

Grove - Collision Sensor can detect whether any collision movement or vibration happens. It will output a low pulse signal when vibration is detected. To make the output signal more reliable and neat, we added a necessary exterior circuit to reduce the no

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ