Grove - Electricity Sensor

SKU
101020027
Rating:
100% of 100
The Electricity sensor module is based on the TA12-200 current transformer which can change large alternating current into a small amplitude
$5.90
In stock
  • 10+: $5.70
  • 20+: $5.50
  • More
  • 50+: $5.20
  • Less
-
+

The Electricity sensor module is based on the TA12-200 current transformer which can change large alternating current into a small amplitude. You can use it to test large alternating current upto 5A.


Features

  • Grove compatible interface

  • Maximum 5A input

  • High accuracy

  • Small size

Applications

  • Alternating current measurement

  • Device condition monitoring

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.



Technical details

Dimensions 130mm x90mm x24mm
Weight G.W 16g
Battery Exclude

Part List

Grove - Electricity Sensor 1
Grove - cable 1

ECCN/HTS

ECCN EAR99
HSCODE 9030900090
USHSCODE 90230000
UPC 841454108474
ROHS 1

Grove - Electricity Sensor

Wiki of Grove - Electricity Sensor

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by