Loading...

Grove - Finger-clip Heart Rate Sensor

SKU
103020024
Grove - Finger-clip Heart Rate Sensor is based on PAH8001EI-2G, a high performance and low power CMOS-process optical sensor with Green LED and DSP integrated serving as a Heart Reate Detection(HRD) sensor
$21.50
Out of stock
  • 10+: $19.35
  • 20+: $18.28
  • More
  • 50+: $17.20
  • Less

PRODUCT DETAILS

Grove - Finger-clip Heart Rate Sensor is based on PAH8001EI-2G, a high performance and low power CMOS-process optical sensor with Green LED and DSP integrated serving as a Heart Reate Detection(HRD) sensor.This modual is based on optical technology which measures the variation human blood movement in the vessel. Low power consumption and flexible power saving mode make it suitable for wearable device. Cause the heart rate sensor chip need high processing speed for the algorithm of heart rate data, this module integrate a STM32, reserved SWD interface allow users to reprogram the STM32.
Features:

  • Ultra-low power consumption power saving mode during time of no touch movement


  • I2C standard interface


  • Intergrated chip-on-board LED with wavelength of 525nm


  • Suitable for finger or wrist

Part list:

  • Finger-clip Heart Rate Sensor * 1


  • 26AWG Grove Cable * 1

Specification:

  • Working Voltage: 5V


  • SWD Interface


  • Low Power


  • Control Mode: IIC


  • Operating Temperature:-20 ~ +60°C

Technical details

Dimensions 65mm x100mm x12mm
Weight G.W 10g
Battery Exclude

Part List

Grove - Finger-clip Heart Rate Sensor 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 90230000
UPC 841454108429
ROHS 1

LEARN AND DOCUMENTS

Learn

Grove - Finger-clip Heart Rate Sensor is based on PAH8001EI-2G, a high performance and low power CMOS-process optical sensor with Green LED and DSP integrated serving as a Heart Rate Detection(HRD) sensor.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ