Loading...

Grove - Fingerprint Sensor

SKU
101020057
Rating:
100% of 100
The Fingerprint Sensor is one optical fingerprint sensor which will make adding fingerprint detection and verification super simple
$49.90
In stock
  • 10+: $44.91
  • 20+: $42.42
-
+

PRODUCT DETAILS

The Fingerprint Sensor is one optical fingerprint sensor which will make adding fingerprint detection and verification super simple.There's a high powered DSP chip AS601 that does the image rendering, calculation, feature-finding and searching. You can also enroll new fingers directly - up to 162 finger prints can be stored in the onboard FLASH memory. There's a red LED in the lens that lights up during a photo so you know its working. It is easy to use and by far the best fingerprint sensor you can get.

FEATURES

  • ŸFingerprint Adaptable

  • ŸAppatation Widely

  • ŸCan set the security level and baud rate flexibility


DOCUMENTS





Technical details

Dimensions 110mm x65mm x21mm
Weight G.W 26g
Battery Exclude

Part List

Grove - Fingerprint Sensor 1

ECCN/HTS

HSCODE 9031809090
USHSCODE 9027106000
UPC 841454108405
ROHS 1

LEARN AND DOCUMENTS

Learn

Don't worry about losing your keys: this door opens at the tap of your fingerprints
The Finger Print Sensor is one optical fingerprint sensor which will make fingerprint detection and verification adding super simple.There’s a high powered DSP chip AS601 that does the image rendering, calculation, feature-finding and searching.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
    Excellent Seller and Product !!! THANKS !!! ++++++++++++
    By

FAQ

1 Item

Show per page