Grove - Hall Sensor

SKU
101020046
Rating:
100% of 100
The Hall Sensor measures the Hall Effect, which is a production of a voltage difference across an electrical conductor, transverse to an electric current in the conductor as well as a magnetic field perpendicular to the current
$5.90
In stock
  • 10+: $5.31
  • 20+: $5.02
  • More
  • 50+: $4.72
  • Less
-
+
The Hall Sensor measures the Hall Effect, which is a production of a voltage difference across an electrical conductor, transverse to an electric current in the conductor as well as a magnetic field perpendicular to the current. The output of the continuous-time switch Hall sensor on this Twig switches low and turns on when a magnetic field (south polarity) perpendicular to the Hall sensor exceeds the BOP threshold, and it switches high and turn on when the magnetic field disappears.
Features

  • Grove compatible interface


  • 400ns transition period for rise and fall.


  • Continuous-time hall effect sensor


Application Ideas

  • RPM meter.


  • Simple dc motor.


Mechanic Dimensions

  • 20mm by 24mm


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 130mm x90mm x9.5mm
Weight G.W 9g
Battery Exclude

Part List

Grove - Hall Sensor 1

ECCN/HTS

ECCN EAR99
HSCODE 9031900090
USHSCODE 90230000
UPC 841454108269
ROHS 1

Grove - Hall Sensor

The Hall sensor is based on Hall Effect, which is the production of a voltage difference across an electrical conductor, transverse to an electric current in the conductor and a magnetic field perpendicular to the current.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by