Loading...

Grove - Heelight Sensor

SKU
101020312
Rating:
100% of 100
Digital Voice Recognition Support over 500 digital voice commands Compatible with the Grove system
$7.90
Out of stock
  • 10+: $6.90
  • 20+: $6.40
  • More
  • 50+: $5.90
  • Less

PRODUCT DETAILS


Grove – Heelight Sensor is a smart voice sensor that can recognize up to 500 digital voice commands(Click to download the voice file). It was originally used on the Heelight – a smart colorful bulb that can be controlled by digital sound waves. With the heelight sensor, there is no need for bluetooth, wifi, or zigbee to do non-contact light control. Now we introduce this sensor into the small and neat Grove modules, allow you to realize smart control in your Arduino – based projects.


Note: Please note that this sensor can only recognize digital voice. If you need human voice recognition module, please consider the Respeaker or Grove - Speech Recognizer.


Features

  • Digital Voice Recognition

  • Support over 500 digital voice commands

  • Compatible with the Grove system


Alternative Choice

If you want to use Heelight Sensor on a bread board or integrate it to your own product/PCBA, there's a better choice for you---Heelight Core.


Technical details

Dimensions 20mm x20mm x10mm
Weight G.W 7g
Battery Exclude
Operating Voltage DC 3.3V~5V
Operating Current 15mA
Identification Range 0.1~10m
Angle Range 360°
Baud Rate 115200
Serial Port Output TTL logic level

Part List

Grove - Heelight Sensor 1
Grove cable 1

ECCN/HTS

HSCODE 9031809090
USHSCODE 90230000

LEARN AND DOCUMENTS

Learn

Wiki of Grove - Heelight Senor.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ

1 Item

Show per page