Grove - Infrared Temperature Sensor

SKU
101020062
Rating:
60% of 100
This Grove-Infrared temperature sensor is a non-contact temperature measure model
$9.90
In stock
  • 10+: $9.25
  • 20+: $9.00
  • More
  • 50+: $8.50
  • Less
-
+

This Grove-Infrared temperature sensor is a non-contact temperature measure model.The sensor is composed of 116 elements of thermocouple in series on a floating micro-membrane having an active diameter of 545μm and with blacken surface to absorb the incident thermal infrared radiation, which induces a voltage response at output terminals.


FEATURES

  • ŸGrove compatible interface

  • ŸWide supply voltage range: 3V~5V

  • ŸZero drift amplify current

  • ŸPower consumption: less than 0.6mW

  • ŸTemperature measure range: -10~100°C

  • ŸMeasure accuracy: ±2°C

  • ŸNominal measure distance: 9CM

  • Ÿ2.0cm x 4.0cm Grove module


Application Ideas

  • ŸMotion sensor

  • ŸThief-guarding System

  • ŸSwitch

  • ŸIndustrial automation

  • ŸBody distance check


DOCUMENTS




Technical details

Dimensions 130mm x80mm x11mm
Weight G.W 11g
Battery Exclude

Part List

Grove - Infrared Temperature Sensor 1

ECCN/HTS

ECCN EAR99
HSCODE 9025900090
USHSCODE 90230000
UPC 841454108115
ROHS 1

Grove - Infrared Temperature Sensor

The Infrared temperature sensor is a non-contact temperature measure model. It is composed of 116 elements of thermocouple in series on a floating micro-membrane, the black Surface of the sensor is good to absorb the incident thermal infrared radiation, w

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by