Loading...

Grove - Multichannel Gas Sensor

SKU
101020088
Rating:
84% of 100

Three independent gas channels in one package Built with ATmega168PA Detectable gases include:Carbon monoxide (CO) , Nitrogen dioxide (NO2) , Hydrogen (H2) , Ammonia (NH3) , Methane (CH4) , etc Grove compat

$39.90
Out of stock
  • 10+: $35.91
  • 20+: $33.92
  • More
  • 50+: $31.92
  • Less

PRODUCT DETAILS

We have updated the product to Multichannel Gas Sensor v2 with more detailed documents and more onboard sensor modules. And we offer a lower price!


Grove – Multichannel Gas sensor is an environment detecting sensor with a built-in MiCS-6814 which can detect many unhealthy gases. 3 gases can be measured simultaneously due to its three channels, so it can help you to monitor the concentration of more than one gas.


This sensor belongs to the Grove system, and you can plug it onto the Base shield and work with Arduino directly without any jumper wires. The interface is I2C, so plug it onto the I2C port of Base shield, then you can start to work on it.

Tip

We've released the Seeed Gas Sensor Selection Guide, it will help you choose the gas sensor that best suits your needs.


Features

  • Three fully independent sensing elements on one package

  • Built with ATmega168PA

  • I2C interface with programmable address

  • Heating power can be shut down for low power

  • Detectable gases: Carbon monoxide (CO), Nitrogen dioxide (NO2), Hydrogen (H2), Ammonia (NH3), Methane (CH4), etc.


Technical details

Dimensions 89mm x140mm x6.8mm
Weight G.W 10g
Battery Exclude
Voltage 3.1~ 5.25V
Ripple(@Max Power) 80~100mV
Max Heating Power 88mW
Max Power 150mW
ADC Precision 10Bits
I2C Rate 100kHz
VIL(@I2C) -0.5~0.99V
VIH(@I2C) 2.31~5.2V

Part List

Grove – Multichannel Gas Sensor 1
26AWG Grove Cable 1

ECCN/HTS

HSCODE 9027900000
USHSCODE 90230000
UPC 841454107910

LEARN AND DOCUMENTS

Learn

Multichannel Gas Sensor
Decrease fire losses by identifying fire class and agent using machine learning applied on the drone collected environmental data from fumes
Our mission with nature is to preserve it, designing and implementing technologies and monitoring methods with the help of IoT via Helium.
Grove – Multichannel Gas sensor is a environment detecting sensor with a built in MiCS-6814 which can detect many unhealthful gases, and three gases can be measured simultaneously due to its multi channels, so it can help you to monitor the concentration

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
    stock
    Is there an eta when this will be back in stock? I cannot get an answer from email.
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    80%
     
     
    By
  4. Rating
    100%
     
     
    By
  5. Rating
    100%
     
     
    By

FAQ

Items 1 to 5 of 10 total

Page
Show per page