Grove - RTC

SKU
101020013
Rating:
93% of 100

Real-Time Clock (RTC) counts into seconds with Leap-Year compensation valid up to 2100 Powered with CR 1225 lithium cell battery 56-Byte, Battery-Backed, Nonvolatile (NV)RAM for data storage

$6.90
In stock
  • 10+: $6.21
  • 20+: $5.87
  • More
  • 50+: $5.52
  • Less
-
+

The RTC module is a member of Twig. It is based on the clock chip DS1307 which supports the I2C protocol. It uses a Lithium cell battery (CR1225). The clock/calendar provides seconds, minutes, hours, day, date,month, and year information. The end of the month date is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator.

Note: Battery is not included.


Features

  • Real-Time Clock (RTC) counts seconds, minutes, hours, date of the month, month, day of the week, and year with Leap-Year compensation valid up to 2100

  • 56-Byte, Battery-Backed, Nonvolatile (NV)RAM for data storage

  • I2C serial interface

  • 5V DC supply

  • Programmable Square-Wave output signal

  • Automatic Power-Fail detect and switch circuitry

  • Consumes less than 500nA in Battery-Backup Mode with Oscillator Running


Documents


Technical details

Dimensions 130mm x80mm x10mm
Weight G.W 10g
Battery Exclude

Part List

Grove - RTC 1
Grove Cable 1

ECCN/HTS

HSCODE 9114909000
USHSCODE 8473.30.5100
UPC 841454107736
ROHS 1

Drinking Reminder Water Bottle with AllThingsTalk

Do you often forget to drink water when you are busy? Welcome to try our drink reminder water bottle.

Using a Real Time Clock With Arduino

Ever wanted to make a project that activated on a schedule? Using a Real Time Clock (RTC) is a great way to do it!

Grove - RTC

Wiki of Grove - RTC

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    80%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.