Grove - Sound Sensor

SKU
101020023
Rating:
100% of 100

Wide supply voltage range from 4V to 12V Low quiescent current drain at 4mA Compact design 2 on board 2mm fitting holes Grove connector compatible

$4.90
In stock
  • 10+: $4.41
  • 20+: $4.17
  • More
  • 50+: $3.92
  • Less
-
+

The Sound sensor module is a simple microphone. Based on the power amplifier LM386 and the electret microphone, it can be used to detect the sound strength of the environment. The value of output can be adjusted by the potentiometer.

 

Features

  • Grove compatible interface

  • Wide supply voltage range: 4V-12V

  • Low quiescent current drain: 4mA

  • 2.0cm x 2.0cm twig module

  • Minimum external parts

Applications Ideas

  • Simple microphone

  • Sound detection

 

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 24mm x20mm x9.8mm
Weight G.W 9g
Battery Exclude
Operating Voltage Range 3.3/5 V
Operating Current(Vcc=5V) 4~5 mA
Voltage Gain(V=6V, f=1kHz) 26 dB
Microphone sensitivity(1kHz) 52-48 dB
Microphone Impedance 2.2k Ohm
Microphone Frequency 16-20 kHz
Microphone S/N Radio 54 dB

Part List

Grove - Sound Sensor 1

ECCN/HTS

ECCN EAR99
HSCODE 9031900090
USHSCODE 8531800050
UPC 841454107613
ROHS 1

LED Sound Meter using Wio-Link and Node-Red

SeeedStudio Grove sound sensor and LED strip attached to Wio-Link being driven by a Node-Red flow.

Create a multi-tasking IoT Wi-Fi sensor

This tutorial showcases how to make an internet-connected sensor, while leveraging unique multi-tasking features of Energia & TI LaunchPad.

Baby Monitor with Wifi Micro

Now a days there are many wearables in market for different purposes, so why not we make one babies. With increase nuclear families is no to guide the new parents about their born baby. They always worried baby regarding his health, ...

BBGW starter tutorial#3 Speak louuuuuudly

I always desired to control my device with voice, so that don’t need remove hands from keyboard and mouse when am playing a computer game! Though It may seem very lazy, did make it, using BBGW.This tutorial is introduce how the Grove - Relay ...

Internet of Beer: Introducing Simple Beer Service

(This recipe is written by Todd Varland, a Solutions Architect in AWS, demonstrating how to use GrovePi+ and few Grove sensors make cool beering service their office, no need mentioned that integrated with AWS powerful cloud service. ) ...

LinkIt ONE IoT Demo

The LinkIt ONE development board is an open source, high performance for prototyping Wearables and IoT devices. It's based on the world's leading SoC Wearables, MediaTek Aster (MT2502) combined with Wi-Fi (MT5931) GPS ...

Dog Bark Tracker with the Intel Edison

I wanted to keep this project pretty general because of the usefulness topic, but we do need something work towards. decided use Grove Sound Sensor monitor sound in my apartment. have a big lug dog named King, and one his favorite pastimes ...

Lección 10 : Módulo sensor de sonido de Grove.

En esta lección vamos a aprender a conectar y programar el módulo sensor de sonido de GROVE.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Lesson 10 : Sound sensor Grove module.

In this lesson you will learn how to connect and program the sound sensor grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Grove - Sound Sensor

This wiki is for Grove - Sound Sensor

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    good

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   

Bundle Sales

  1. Grove - Sound Sensor
  2. +
  3. Grove - LCD RGB Backlight
  4. +
  5. Grove - Light Sensor v1.2
  6. +
  7. GrovePi Zero(GrovePi0)
  8. +
  9. Grove - Temperature&Humidity Sensor (SHT31)
  10. +
  11. Grove - Red LED
  12. +
  13. Grove - Buzzer
Total price: $0.00