Grove - Sunlight Sensor

SKU
101020089
Rating:
100% of 100
Wide spectrum detection range 3.3V and 5V dual mode Detect sunlight directly I2C Interface Grove connector compatible
$9.90
In stock
  • 10+: $8.91
  • 20+: $8.42
  • More
  • 50+: $7.92
  • Less
-
+

Summer is coming, want to make a UV detector to know the UV index when you are under the sun? Grove - Sunlight Sensor is recommend here.


Grove - Sunlight Sensor is a multi-channel digital light sensor, which has the ability to detect UV-light, visible light and infrared light.


This device is based on SI1145, a new sensor from SiLabs. The Si1145 is a low-power, reflectance-based, infrared proximity, UV index and ambient light sensor with I2C digital interface and programmable-event interrupt output. This device offers excellent performance under a wide dynamic range and a variety of light sources including direct sunlight.


Grove - Sunlight Sensor include an on-bard Grove connector, which help you to connect it your Arduino easily. You can use this device for making some project which need to detect the light, such as a simple UV detector.

Features

  • Digital light sensor

  • Wide spectrum detection range

  • Programmable configuration

  • 3.3/5V Supply

  • Detect sunlight directly

  • Grove compatible

  • I2C Interface(7-bit)

Technical details

Dimensions 140mm x85mm x11mm
Weight G.W 9g
Battery Exclude
Operating Voltage 3.0-5.5V
Working current 3.5mA
Wave length 280-950nm
Operating Temperature -45-85oC

Part List

Grove - Sunlight Sensor 1
Grove Cable 1

ECCN/HTS

ECCN EAR99
HSCODE 9031900000
USHSCODE 90230000
UPC 841454118022

The Environment Cube! Know the Land Beneath You!

A cube with all the necessary sensors, suitable for a wide range of applications like agriculture. Know the land beneath you!

Grove - Sunlight Sensor

Wiki of Grove - Sunlight Sensor

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by