Grove - Temperature&Humidity Sensor (High-Accuracy & Mini)

SKU
101020074
Rating:
100% of 100
Measuring both temperature and humidity Supports 3.3V and 5V dual working voltage Low power consumption High reliability and stability I2C Grove compatible interface
$11.50
In stock
  • 10+: $10.35
  • 20+: $9.78
  • More
  • 50+: $9.20
  • Less
-
+

This is a multifunctional sensor that gives you temperature and relative humidity information at the same time. It utilizes a TH02 sensor that can meet measurement needs of general purposes. It provides reliable readings when environment humidity condition inbetween 0-80% RH, and temperature condition inbetween 0-70°C, covering needs in most home and daily applications that don't contain extreme conditions.


Specification

  • Wide operating voltage range:(3.3V ~ 5V)

  • Low Power Consumption:350 µA during RH conversion

  • 0 to 100% RH operating range

  • Measuring Range:

  • Humidity: 0% - 80% RH Temperature: 0 ~ 70 °C

  • Accuracy:

  • Humidity: ±4.5% RH

  • Temperature: ±0.5°C

  • ŸI2C host interface

  • Excellent long term stability







Technical details

Dimensions 90mm x60mm x10mm
Weight G.W 9g
Battery Exclude

Part List

Grove - Temperature&Humidity Sensor (High-Accuracy &Mini) v1.0 1

ECCN/HTS

ECCN EAR99
HSCODE 9025900090
USHSCODE 90230000
UPC 841454107538
ROHS 1

Cold Transport Chain Monitoring and Tracking

IoT based solution to make delivery of temperature sensitive perishable products more efficient and to reduce wastage.

SmartMali

A Smart Pot for Indoor Gardening! {Wondering what Mali means?}

Grove - Temperature&Humidity Sensor (High-Accuracy &Mini) v1.0

This is a multifunctional sensor that gives you temperature and relative humidity information at the same time. It utilizes a TH02 sensor that can meet measurement needs of general purposes. It provides reliable readings when environment humidity conditio

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    A perfect sensor A perfect sensor

    Review by

    Posted on

Product Faqs


Sort by