Loading...

Grove - 16X2 LCD RGB Backlight - Full Color Display

SKU
104030001
Rating:
89% of 100

Grove - 16X2 LCD RGB Backlight is a full-color backlight 16x2 LCD display for Arduino. High contrast and ease of use make it a perfect I2C LCD display for Arduino and Raspberry Pi.

$11.90
In stock
-
+

PRODUCT DETAILS

Features

  • Full-color RGB Backlight
  • High contrast, clearly visible in direct sunlight
  • I2C communication uses only two I/O pins
  • Automatic power-on reset
  • Plug and Play Grove connector to get rid of traditional cumbersome wiring

Description

Grove - 16X2 LCD RGB Backlight is a full-color backlight 16x2 LCD display for Arduino. High contrast and ease of use make it a perfect I2C LCD display for Arduino and Raspberry Pi.

The traditional 16x2 LCD requires up to 10 I/O pins to display, and the 16x2 LCD with RGB backlight requires an extra 3 pins to control the backlight color. This will take up a lot of I/O pins on the main control board, especially for development boards with less I/O resources such as Arduino and Raspberry Pi. Grove - LCD RGB Backlight makes it totally different! With the help of Grove I2C connector, only 2 signal pins and 2 power pins are needed. You don't even need to care about how to connect these pins. Just plug it into the I2C interface on Seeeduino or Arduino/Raspberry Pi+baseshield via the Grove cable. No complicated wiring, no soldering, no need to worry about burning the LCD caused by the wrong current limiting resistor. Easy peasy.

 

What's more, this LCD module is not only a character LCD but also can display your DIY images, such as a heart and a smiling face. 16x2 means two lines and each line has 16 columns, 32 characters in total. Each character contains 5*8 pixels.

You can check here to make your own images array, just release your creativity and imaginations. 

As the name RGB backlight indicates, you can set any color you like to be the backlight. You can also have the backlight change with the program, such as using a green backlight when displaying a smile, and turning the backlight to red when the angry face appears. Well, if you don't need a colorful backlight, you can choose our monochrome LCD series. They also use the easy-to-use Grove I2C interface and are more cost-effective.

The Grove - 16 x 2 LCD (White on Blue)

The Grove - 16 x 2 LCD (Black on Red) 

The Grove - 16 x 2 LCD (Black on Yellow)

Tip

Please pay attention that this LCD only supports 5V system. If you need to work with a 3.3V system, you can check our 16x2 LCD serial.

Demo

Hardware Overview

Technical details

Dimensions 83mm x44mm x13mm
Weight G.W 42g
Battery Exclude
Input Voltage 5V
CGROM 10880 bit
CGRAM 64*8 bit

Part List

Grove - LCD RGB Backlight 1

ECCN/HTS

HSCODE 8531909000
USHSCODE 8473305100
UPC 841454108092
ROHS 1

LEARN AND DOCUMENTS

Learn

Have multiple remotes? Have an Arduino? Operate multiple devices with a single press of a Keyes IR remote.
You will need an Intel Edison for Arduino, a Grove Starter Kit Plus and a computer with the Edison-Arduino IDE installed.
Learn Image
This comprehensive test box uses the Grove Sensor Starter Kit to complete some interesting experiments.
Millions of gallons of water are wasted every year. Learn to conserve water with this project!
Control fancy lights with an Intel Edison or Arduino
Don't worry about losing your keys: this door opens at the tap of your fingerprints
Connect Grove LCD RGB Backlight to Particle using I2C to display time.
En esta lección vamos a aprender a conectar y programar el módulo LCD RGB de GROVE.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.
In this lesson you will learn how to connect and program the LCD RGB Backlight grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.
A pitch timer & clap-o-meter, fully based on the Seeed Studio's grove system for Arduino
Done with tedious mono color backlight? This Grove enables you to set the color to whatever you like via the simple and concise Grove interface. It takes I2C as communication method with your microcontroller. So number of pins required for data exchange a

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
    Nice!
    Super integrated. No backpack PCB. Flat and smooth. Easy to program with library. Excellent module quality. Good readability at nearly all RGB colors.
    By
  2. Rating
    80%
     
     
    By
  3. Rating
    100%
     
     
    By
  4. Rating
    100%
     
     
    By
  5. Rating
    80%
     
     
    By

FAQ

Items 1 to 5 of 7 total

Page
Show per page