Grove - Blueseeed LE (HM11)

SKU
113020007

This Grove - Blueseeed LE (HM11) utilizes an HM-11 module to provide your Arduino/Seeeduino with serial BLE function, and it can be used with Arduino/Seeeduino very conveniently if using with Base Shield together

$19.80
In stock
  • 10+: $17.82
  • 20+: $16.83
  • More
  • 50+: $15.84
  • Less
-
+

This Grove - Blueseeed LE (HM11) utilizes an HM-11 module to provide your Arduino/Seeeduino with serial BLE function, and it can be used with Arduino/Seeeduino very conveniently if using with Base Shield together. With support for a BLE ComAssistant APK, this Grove - BLE can talk to your mobile phone more easily without pairing, and of course, it can be set via AT commands directly. You can use it in many conditions, like robot controls or remote control equipment ,etc. We prepared an easy and convenient command set for this product so that you can use neat and concise code to run the function.

   

Technical details

Dimensions 130mm x90mm x11.5mm
Weight G.W 11g
Battery Exclude

Part List

Grove - BLE 1
Grove - cable 1

ECCN/HTS

ECCN 5A991.b
HSCODE 8517703000
USHSCODE 8517700000
UPC 841454108672

Grove - BLE

Wiki of Grove - BLE

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by