Loading...

Grove - FM Receiver

SKU
107020005
Rating:
80% of 100
Grove - FM Receiver is a wideband FM receiver module,this module is base on SX6119,it can offers true single-chip voice FM receiver,which is built-in amplifier,VCO,filter and demodulator
$10.50
In stock
  • 10+: $10.25
  • 20+: $10.00
  • More
  • 50+: $9.50
  • Less
-
+

PRODUCT DETAILS

Grove - FM Receiver is a wideband FM receiver module,this module is base on SX6119,it can offers true single-chip voice FM receiver,which is built-in amplifier,VCO,filter and demodulator. The multifunction button provides greater convenience for users to control.

Features

  • Grove interface

  • FM receiver with a tuning range of 64 MHz to 108 MHz covering Eastern Europe (OIRT), Japan, Europe and US bands

  • Lower power consumption

  • Multifunction button

  • LED Indicator

  • Headsets interface


Technical details

Dimensions 140mm x85mm x12mm
Weight G.W 10g
Battery Exclude

Part List

Grove - FM Receiver 1

ECCN/HTS

HSCODE 8529102000
USHSCODE 8527195010
UPC 841454108368
ROHS 1

LEARN AND DOCUMENTS

Learn

Grove - FM Receiver is a wideband FM receiver module, this module is base on SX6119, it offers true single-chip voice FM receiver, which is built-in amplifier, VCO, filter and demodulator. The multifunction button provides greater convenience for users to

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    80%
     
     
    By

FAQ

1 Item

Show per page