2.4G WIRELESS MODULE NRF24L01+PA

SKU
317990024
This wireless Transceiver module is an easy and suitable module if you want to setup your wireless communication system with low cost
Special Price $2.90 Regular Price $9.90
In stock
-
+

This wireless Transceiver module is an easy and suitable module if you want to setup your wireless communication system with low cost.

It can achieve a good balance between wireless transition performance and cost.

You can easily add it with your own MCU/ARM/PIC/AVR/STM32 system.

What's more, this nRF24L01+ module is designed with Power amplifier and IPX antenna This allowed you to use the wireless communication up to 1000 meters.(No barrier)


SPECIFICATION

  • ŸFrequence: 2.4GHz~2.5GHz

  • ŸOperating voltage: 3 ~ 3.6V Max

  • ŸCurrent: 115mA

  • ŸMulti-frequency: 125 frequency

  • ŸSupport up to six channels of data reception


PART LIST

  • Ÿ1x NRF24L01+PA+LNA wireless module

  • Ÿ1x IPX Antenna






Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 16g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
UPC 841454115540
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.