Particle Electron 3G Kit (Eur/Afr/Asia): For creating 3G cellular connected products, Particle SIM Card with Service in 100+ Countries
YOU MAY LIKE THIS
PRODUCT DETAILS
The Electron is a tiny development kit for creating 3G cellular-connected electronics projects and products. It comes with a Particle SIM card with service in more than 100 countries worldwide, and includes 3 months of Particle's 1MB monthly data plan for IoT devices.
The Electron kit also includes Particle's development tools and cloud platform for managing and updating your new connected hardware.
The Electron is a GSM-only device, and does not support CDMA networks. We offer two types of Electron 3G Kits—one for North and South America (850/1900 MHz) and one for Europe/Asia/Africa (900/1800 MHz). For a full list of compatible countries, please visit the link here and see the “Compatible Countries” list below.
Basic Data Charges
Particle's 1MB monthly data plan:
- 3 months included with kit
- $2.99/month for 1MB (thousands of messages)
- No contracts, cancel anytime
$0.99/each additional MB
Specifications
STM32F205 ARM Cortex M3 microcontroller
1MB Flash, 128K RAM
Cellular modem: U-Blox SARA U-series (3G)
36 pins total: 28 GPIOs (D0-D13, A0-A13), plus TX/RX, 2 GNDs, VIN, VBAT, WKP, 3V3, RST
Board dimensions: 2.0" x 0.8" x 0.3" (0.5" including headers)
Contents
3 months of Particle's 1MB monthly data plan (delivered by email)
Particle Electron PCB
Particle SIM Card
Li-Po battery (2000mAh)
Taoglas Cellular Antenna
USB cable
Breadboard
Pinout reference card
Components for a sample product
Country Compatibility
Europe
Asia
Africa
Continent compatibility is simplified and exceptions exist. Please be sure to check the full list of compatible countries for the location in which your product will be deployed.
Documents
Please check the datasheet here.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 216g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Part List
Particle Electron PCB | 1 |
Particle SIM Card | 1 |
Li-Po battery (2000mAh) | 1 |
Taoglas Cellular Antenna | 1 |
USB cable | 1 |
Breadboard | 1 |
Pinout reference card | 1 |
Components for a sample product | 1 |
ECCN/HTS
HSCODE | 9023009000 |
UPC | 841454119876 |
COO | CHINA |
RoHS | 1 |