Heelight Relay
longan, heelight, relay, IoT, lamp, smart, sound, voice, light, Heelight Relay,
- 10+: $14.16
YOU MAY LIKE THIS
PRODUCT DETAILS
We can control the relay through a sound command. We offer an App to make the sound commands. With a set sound command, the relay on the module can be opened or closed. Heelight Relay can set different voice commands, you don't need to programm the board, just press the button is enough. The sound command is valid in the range of 10 meters, which allow you to open the lamp when you are out of the door.
What are you waiting for, join us to change the world with sound!
Features
-
220V/5A
-
10 meters available
-
App to control
-
2 User Button
-
5V Barrel Jack input
-
5mm Terminal Relay output
Note
This product was designed by Longan Labs, click to get more awesome products.
Please feel free to contact [email protected] if you need techsupport.
Technical details
Dimensions | 110mm x85mm x45mm |
Weight | G.W 81.5g |
Battery | Exclude |
Part List
Heelight Relay Module | 1 |
Screw | 1 |
USB-Barrel Jack cable | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewWork as per description.
-
from order viewFor this relay, documentation is available. Comes undamanged.
-
from order viewDocumentation is clear, Relay came in unopened package, undamaged. Very good product.
-
from order viewNice little board. Good quality. I'm thinking, i had to purchase more.