Breakout Kit for Raspberry Pi Model A+&B+&2

SKU
114990080
Rating:
100% of 100
This is a T-type breakout kit used for extending the GPIO interface on Raspberry Pi B+ to breadboard
$5.95
In stock
  • 10+: $5.36
  • 20+: $5.06
  • More
  • 50+: $4.76
  • Less
-
+
This is a T-type breakout kit used for extending the GPIO interface on Raspberry Pi B+ to breadboard. It helps you to make the connections between Raspberry Pi and breadboard become simple.
Compatible with Raspberry Pi A+,B+/2.
Here is the breakout kit for Model B.
 
Corresponding Interface:
Pin1 - 3V3
Pin2 - 5V
Pin3 - SDA
Pin4 - 5V
Pin5 - SCL
Pin6 - GND
Pin7 - GPIO4
Pin8 - TXD
Pin9 - GND
Pin10 - RXD
Pin11 - GPIO17
Pin12 - GPIO18
Pin13 - GPIO27
Pin14 - GND
Pin15 - GPIO22
Pin16 - GPIO23
Pin17 - 3V3
Pin18 - GPIO24
Pin19 - SPIMOSI
Pin20 - GND
Pin21 - SPIMISO
Pin22 - GPIO25
Pin23 - SPISCLK
Pin24 - SPICS0
Pin25 - GND
Pin26 - SPICS1
Pin27 - EEDATA
Pin28 - EECLK
Pin29 - GPIO5
Pin30 - GND
Pin31 - GPIO6
Pin32 - GPIO12
Pin33 - GPIO13
Pin34 - GND
Pin35 - GPIO19
Pin36 - GPIO16
Pin37 - GPIO26
Pin38 - GPIO20
Pin39 - GND
Pin40 - GPIO21
Specification:
wire length:19cm
PCBA size:59*69*19mm
PCBA color:Black
Pin:40pin

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 45g
Battery Exclude

ECCN/HTS

ECCN ERA99
HSCODE 8543909000
USHSCODE 8517709000
UPC 841454111382
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.