Raspberry Pi Infrared Camera Module

SKU
114990837
Rating:
73% of 100
Raspberry Pi Infrared Camera Module is a low-cost Night Vision, adjustable-focus Camera module, designed for Raspberry Pi.
$22.99
In stock
  • 10+: $21.89
  • 20+: $20.69
  • More
  • 50+: $19.59
  • Less
-
+

标签.jpg

Raspberry Pi Infrared Camera Module is a low-cost Night Vision, adjustable-focus Camera module, designed for Raspberry Pi

标签1.jpg

  • Raspberry Pi Night Vision Camera, supports all revisions of the Pi

  • 5 megapixel OV5647 sensor

  • Camera specifications

CCD size : 1/4inch

Aperture (F) : 1.8

Focal Length : 3.6MM (adjustable)

Diagonal : 75.7 degree

Sensor best resolution : 1080p

  • 4 screw holes

Used for attachment

Provides 3.3V power output

Supports connecting infrared LED and/or fill flash LED

  • Dimension : 25mm x 24mm

If you want to purchase Raspberry Pi Wide Angle Camera Module, here is the link.

Please click here for more information about this product.

partlist.jpg

  1. RPi Camera (F) × 1

  2. Infrared LED Board (B) × 2

  3. 15-pin FFC (opposite sides contact) × 1


Technical details

Dimensions 105mm x80mm x30mm
Weight G.W 60g
Battery Exclude

ECCN/HTS

ECCN ERA99
HSCODE 8529904900
USHSCODE 8525803010
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Is this V2 or V1 compatible?
    Question by: David McLaughlin on 2019-05-27 14:04:13

    Hi there, Sorry, we do not capture your point about the v1 and v2. The camera only has one version. Please help clarify the question. thanks.

    Answer by: admin on 2019-05-29 10:25:47
  • Question by: admin on 2018-12-18 02:23:58

    Hi there, yes, it is supported. but you have to buy RPi Zero V1.3 Camera Cable 15cm. thanks.

    Answer by: admin on 2018-12-18 02:23:58