3.5 Inch TFT Display for Raspberry Pi - Resistive Touch Screen

SKU
308010014
This TFT LCD is designed for RPI
$27.50
In stock
  • 10+: $24.75
  • 20+: $23.38
-
+

This TFT LCD is designed for RPI. As it is touch screen, you can design it for many things.

Features:

  • Designed for Raspberry Pi Model B/B+, an ideal alternative solution for HDMI monitor

  • Compatible with Raspberry Pi A+,B,B+/2.

  • 320×480 resolution, better display

  • Convenient Men-Machine interface for Raspberry Pi, combined with the portable power, DIY anywhere anytime

  • Supports Raspbian system, enables your system to:

Play videos (supports multi formats, MP4 and so on)

Take photos by touching (up to 17 camera modes)

Support software keyboard (system interaction without keyboard/mouse)

Package Contains

1. 3.5inch RPi LCD (A) x 1

2. Touch pen x 1

3. DVD × 1

Specification:

Technical details

Dimensions 105mm x105mm x28mm
Weight G.W 120g
Battery Exclude

ECCN/HTS

ECCN ERA99
HSCODE 9013803010
USHSCODE 85285200 0
UPC 841454116943
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:30

    Sorry , I did not get your point, could you please specify your question. Thanks

    Answer by: admin on 2018-12-18 02:30:30
  • Question by: admin on 2018-12-18 02:30:29

    Sorry, we do not have the exact size of Pibow Coupé case.But according to the picture I googled it seems will work.Regards.

    Answer by: admin on 2018-12-18 02:30:29