7 Inch HDMI 1280x800 IPS Display

SKU
104990244
7 inch High-resolution 1280*800 IPS LCD display A monitor for Raspberry Pi 3, Pi 2 Model B, B+, B and A+ Plug and Play Signal input: 2 AV + VGA + HDMI
$109.90
In stock
  • 10+: $98.91
  • 20+: $93.42
-
+

This 7 inch High-resolution 1280*800 IPS LCD display module kit is especially designed as a monitor for Raspberry Pi 3, Pi 2 Model B and Raspberry Pi B+ B A+.

For use with a Raspberry Pi we suggest editing config.txt to set the HDMI to the native 1280x800 in case it doesn't detect the resolution properly. The easiest way to edit the config.txt is to put the Pi TF card into an every day computer and edit config.txt with any text editor and save.


Features

  • Screen size: 7 inch LCD

  • Operating voltage: 7.5V-12V (current requirement 1A-2A)

  • Rated power: 6-7W

  • Signal input: 2 AV + VGA + HDMI (HDMI 1.2)

  • Resolution: 1280 * 800,

  • Plug and Play: Support

  • OSD language: Simplified Chinese, Traditional Chinese, English, Japanese, Korean, Spanish, French, German, Italian, Portuguese

  • Control: Multi-function OSD operation or potentiometer adjust the brightness and color

  • Features: Using mature program, clear display

  • Support image flip up and down, the image can conversion 4: 3 / 16: 9 display format


Specification

  • ŸDisplay size: 7 inch

  • Touch screen: Not support

  • Resolution : 1280(RGB)×800

  • Display Mode : HS-IPS, Normally Black, Transmissive

  • Outline : 161.6×105.8×4.85 mm

  • Active Area : 150.72×94.2 mm

  • Brightness : 690 cd/m2 (Typ.)

  • Contrast Ratio : 800:1 (Typ.)

  • Viewing Angle : 89/89/89/89 (Typ.)(CR≥10) (L/R/U/D)

  • Display Colors : 262K (6-bit)

  • Lamp Type : WLED

  • Signal Interface :LVDS (1 ch, 6-bit) , 30 pins

  • Applications: mobile DVD, digital photo frame, car systems, multimedia applications and other audiovisual systems


Part List

  • 1× HDMI+VGA+2AV LCD controller board

  • 1× 7inch 1280x800 IPS LCD panel

  • 1× LVDS Cable with adapte

  • 1× Keyboard with Wire


Related Products


PiShow 2.4 Inch Resistive Touch DisplayPiShow 2.8" Resistive Touch Display5 Inch HDMI Display with USB TouchScreen


Screen ontroller Dimension:


size.jpg


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 233g
Battery Exclude

Part List

7 Inch 1280x800 IPS Display 1
Screen controller 1
Controller keyboard 1
Adapter plate 1
FPC cable 1
10pin cable 1

ECCN/HTS

ECCN ERA99
HSCODE 9013803010
USHSCODE 8531200040
UPC 841454117728
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by