Raspberry Pi RGB-LED-Matrix Expansion Module

SKU
317990017
The Matrix LED module is specifically designed for Raspberry Pi B/B+/A+
$24.50
In stock
  • 10+: $22.05
  • 20+: $20.83
  • More
  • 50+: $19.60
  • Less
-
+

The Matrix LED module is specifically designed for Raspberry Pi B/B+/A+. The module with 8X8 Matrix LED. User can custom display content through programming. Pay attention, the module do not include driver board. You have to cooperate with Raspberry Pi Expansion Module.

Features:

Produce Features:
  • Full color RGB variation
  • Square LED point source
  • Ultrathin
  • Plug and Play
  • No wire needed
  • Compatible with Raspberry Pi A+,B,B+/2.
Port:
  • Raspberry Pi connection port
Product Parameters:
  • Dot Size: 5.0mm
  • Pixel Array: 8×8
  • Luminous Intensity: 40mcd
  • Package Dimension: 60mm×60mm
  • Reverse Voltage(Max): 5V
  • Forward Current(Max): 25mA
  • Peak Forward Current(Max): 100mA
  • Power Dissipation(Max): 100mW
  • Operating Temperature(Max):-35~+85℃
  • Storage Temperature(Max): -35~+85℃
  • Lead Solder Temperature(Max): 260℃ for 5 seconds
Typical Application:
  • Scroll the display
  • LOGO display
  • Dynamic signage

Specification:

5How to use:

Technical details

Dimensions 105mm x20mm x80mm
Weight G.W 51.7g
Battery Exclude

ECCN/HTS

HSCODE 8531200000
UPC 841454100041
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.