Raspberry PI GPS Module

SKU
114990732
Support Raspberry Pi model A, B, A+, B+, Zero, 2, 3 with its' L80-39 GPS chip inside. Communicates satellite with UART or USB. CP2102 as USB to UART Bridge chip, stable and faster.
$36.90
In stock
  • 10+: $33.21
  • 20+: $31.37
  • More
  • 50+: $29.52
  • Less
-
+
  • Support Raspberry Pi model A, B, A+, B+, Zero, 2, 3 with its' L80-39 GPS chip inside.

  • Communicates satellite with UART or USB.

  • CP2102 as USB to UART Bridge chip, stable and faster.

  • The L80-39 with 66 search channels and 22 simultaneous tracking channels,it acquires and tracks satellites in the shortest time at Outdoor.

Attention This module is fit for outdoor operation. please put the Antana in the open air.

Features

  • -165 dBm sensitivity, 1Hz (Default), up to 5Hz, 66 channels

  • At least 100mA current draw to startup.

  • PPS output can be used to coordinate time with satellite.

  • Internal patch antenna which works quite well when used outdoors SMA connector for external active antenna for when used indoors

  • Fix status LED blinks to let you know when the GPS has determined the current coordinates

  • EASY™, advanced AGPS technology without external memory

  • Support time service application which can be achieved by PPS sync NMEA feature

  • Built-in LNA for better sensitivity

  • RTC battery-compatible

  • 1x8 male headers, USB micro Interface

  • includes CP2102 Module Serial Converter USB 2.0 To TTL UART

  • 未标题-5.jpg

How to wire it up

Uart Style:

Because of the Serial port issue of Raspberry Pi 3, Model B, it may cause unexpected problem, we suggest that you do not connect GPS module with Raspberry Pi directly with GPIO Pins.

1.You need a USB-to-TTL cable to connect GPS module and Raspberry Pi ,and you can wire it up like this chart:

GPS moduleWire color
VCCRed wire
GNDBlack wire
TXDGreen wire
RXDWhite wire

Part List:

  • 1 x USB-Port-GPS(L80-39) module

  • 1 x USB data wire

Documents:

USB-Port-GPS Module SKU:EZ-0048


Technical details

Dimensions 120mm x80mm x23mm
Weight G.W 26g
Battery Exclude

Part List

GPS module 1

ECCN/HTS

ECCN 5A991.b
HSCODE 8529101000
USHSCODE 8473102000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.