Seeedstudio Raspberry Pi Zero W Complete Starter Kit

SKU
110991029
Rating:
100% of 100
Raspberry pi, pi zero w, pi zero, wireless, education, ARM board, pi kit, starter kit,seeed
$40.00
In stock
-
+

The Pi Zero w starter kit is including everything you need. You can easily assemble with your Pi Zero w.


  • Raspberry Pi Zero w - The Raspberry Pi Zero W has all the functionality of the original Pi Zero but with added connectivity, consisting by 802.11 b/g/n wireless LAN, Bluetooth 4.1 and Bluetooth Low Energy (BLE).

  • Mini HDMI OTG Cable - The mini HDMI to standard HDMI jack.

  • Micro USB OTG Cable - The micro USB to standard Type A device, you can connect Wi-Fi dongle, mouser, touchpad, etc with the Pi Zero

  • 2x20 Pin Male header - Solder this in to plug in Pi HATs, GPIO cables, etc as you would into a normal Pi.

  • 2x20 Pin Female header - Solder this into GPIO port position, make the best of GPIO port.

  • Official Raspberry Pi camera strip - Connect camera with Pi Zero w.

  • Pi Zero Case – Included three kinds of cover. Keeps your Pi Zero safe and sleek.

  • 8Gb Micro TF card - Pre-installed with NOOBS, Raspbian is not the only choice for your Pi zero w.

  • 5V 1.5A Power Adapter (US Standard) - The 1.5A Power Adapter is the best choice for Pi zero w. It is US standard with certificated with FCC and CE.




Technical details

Dimensions 145mm x92mm x41mm
Weight G.W 255g
Battery Exclude

Part List

Raspberry Pi Zero w 1
Mini HDMI to HDMI adapter 1
Micro USB to USB Female 1
2x20 Pin Male header 1
2x20 Pin Female header 1
Pi Zero Case 1
Raspberry Pi camera strip 1
8Gb TF card 1
5V 1.5A adapter (US standard) 1

ECCN/HTS

ECCN 5A991.b
HSCODE 8473309000
USHSCODE 8517700000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by