DevDuino Sensor Node V1.3 (ATmega 328) - RC2032 battery holder

SKU 103990038
15.99
DISCONTINUED
This item is no longer available.

Description

DevDuino Sensor Node is a compact Arduino-compatible microcontroller and is designed to build wireless networks based on transceiver nRF24L01. You can easily connect other sensors or actuators to this platform, to build your remote monitoring or controlling system.

 

Features

  • Built on Arduino-compatible architecture

  • Clock frequency - 16MHz (may be reduced to reduce energy consumption by up to 8MHz)

  • Integrated temperature sensor MCP9700 (-40 ° C +125 ° C, accuracy of ± 2 ° C)

  • Built-in voltage divider (to monitor the supply voltage)

  • Built-in clock button

  • built-in LED

  • 3 GROVE-compatible connector: I2C, Analog, Digital

  • Power from one element CR2032 (not included)

  • Dimensions 30 x 40 mm

 

Application

 

Package Include:

 

Documentation

Please visit the wiki page for more information about this product. We will be very grateful to you for helping us improve our documentation. Add more description or demo code. For technical support, please publish your question on our blog.

 

Support

If you have any further question for technical support, please contact support(at)devicter.ru.

 

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 13g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8517709000

Documents

Reviews

Questions and Answers

SUBMIT

    View History

    DevDuino Sensor Node V1.3 (ATmega 328) - RC2032 battery holder

    SKU 103990038
    $15.99
    DISCONTINUED
    This item is no longer available.
    $15.99/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT