Raspberry Pi Clear PS Enclosure

Raspberry Pi Clear PS Enclosure

SKU 322060001
3.90
DISCONTINUED
This item is no longer available.

Description

Clear PS enclosure for Raspberry pi, including base and cover. The cover feature three hole to allow you to install camera and use GPIO port. And the base comes with four rubber feet and features two screw slots to allow the enclosure to be vertically mounted. 
 
Features:
  • Two piece construction, base and cover
  • Cover can be easily removed without the need to unplug any cables
  • Four rubber feet and features two screw slots to allow the enclosure to be vertically mounted
 
Specification:
  • Material: polystyrene
  • Colar: transparent
  • Dimensions: 97 x 69 x 28 mm

 

For any technical support or suggestion, please kindly go to our forum.

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 43g    
BatteryExclude

ECCN/HTS

ECCNNot Available

Reviews

Questions and Answers

SUBMIT

    View History

    Raspberry Pi Clear PS Enclosure

    SKU 322060001
    $3.90
    DISCONTINUED
    This item is no longer available.
    $3.90/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT