Sidekick Basic Kit for Arduino

Sidekick Basic Kit for Arduino

SKU 110060003
19.90
DISCONTINUED
This item is no longer available.

Description

This product is discontinued. please consider Sidekick Basic Kit for Arduino V2 as an alternative product.

The Arduino SideKick Basic Kit is designed to be used with your Arduino. It contains everything needed for a first-time user to connect their computer to an Arduino and includes many of the most popular accessories for DIY projects. Breadboard, Jumper wires, Color Led, Resistors, Buzzer, etc., all of this comes in its own handy box for easy transportation and minimal clutter.
 
Parts list
  • Breadboard X1
  • Breadboard jumper wire X 50
  • Red Led X 10
  • Green Led X 10
  • RGB led X 1
  • Ceramic Capacitor (10nF X 10,100nF X 10)
  • Electrolytic Capacitor (100uF X 5)
  • Resistor (330X10,1kX10,10kX10)
  • Tilt switch X 1
  • Thermistor X 1
  • Photo resistor X 1
  • Diode X 1
  • Buzzer X 1
  • Push button X 5
  • switch X 5
  • Mini Servo X 1
  • Potentiometer with knob X 1
  • Resistor Instructor card X 1?
  • Plastic Box X 1
 

 

 

 

 

 

 

 

 

 

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 191g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE9023000000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
I would like to know if the jumper wires include both m/m and m/f or just m/m ? The picture is too small for visual identification.
on Oct 19,2016
Reply upvote ()
Hi,all those jumper wires are m/m types.
on Oct 20,2016 10:47 AM
Reply upvote ()
Reply
0
What is the AWG rating of the breadboard jumper wires?
on Oct 19,2016
Reply upvote ()
Breadboard Jumper Wire Pack(200mm/165mm/125mm/80mm).
on Oct 20,2016 10:47 AM
Reply upvote ()
Reply
0
Hello!I was wondering if this kit can be used in Raspberry Pi.Thanks
on Oct 19,2016
Reply upvote ()
Hi Samuel.You can use it by the GPIO of Raspberry Pi.
on Oct 20,2016 10:44 AM
Reply upvote ()
Reply
0
I'm a little disappointed with the documentation in the wiki. It looks like someone started writing it and suddenly got bored and stopped. The music section is blank. I'd like to see some more projects that will actually put all the parts to use. As it
on Oct 19,2016
Reply upvote ()
Hi Jason Wohlgemuth.Sorry for that.We'll do our best to modify it.Thanks for your feedback.
on Oct 20,2016 10:44 AM
Reply upvote ()
Reply
0
Do you offer this in a box without the words on the front?I want to use this in class that is using a microcontroller other than Arduino.
on Oct 19,2016
Reply upvote ()
Sorry, the words have already sticked on the box, you could tear off it yourself after you get it.
on Oct 20,2016 10:43 AM
Reply upvote ()
Reply
0
I've got two questions:1.) If I buy the Arduino Uno and this kit, have I got the same as in the ARDX kit?2.) Is the box large enough to fit all the devices the kit contains and the Arduino Uno?
on Oct 19,2016
Reply upvote ()
They just include diffenent parts. This box is full to contain the parts, can not contain the Arduino Uno more.
on Oct 20,2016 10:42 AM
Reply upvote ()
Reply
0
This page says the kit includes 70 jumper wires but the wiki says 50 jumper wires, which is it? :/
on Oct 19,2016
Reply upvote ()
Sorry it is change to 50 jumper now, we will fix this webpage.Thanks for your feedback.
on Oct 20,2016 10:41 AM
Reply upvote ()
Reply
0
I need the Steinhart-Hart-Hart Parameters: A, B and C values for thermistor.This device only has a 503 code printe on one side, there is no further data available. It seems this is a 50K Ohm thermistor, but I need the Steinhart-Hart Parameters in o
on Oct 19,2016
Reply upvote ()
Hi,there. Someone who came across this same question with you shared a reference file(by [simon su]) and carried out a delightful test to find those coefficients(by [cjay.martin]). You can check them on this link to see if they are helpful:
on Oct 20,2016 10:42 AM
Reply upvote ()
Reply

    View History

    Sidekick Basic Kit for Arduino

    SKU 110060003
    $19.90
    DISCONTINUED
    This item is no longer available.
    $19.90/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT