Crazyflie Nano Quadcopter Kit  6-DOF with Crazyradio (BC-CFK-01-B)
This product contains battery, might applys to shipping constriction.

Crazyflie Nano Quadcopter Kit 6-DOF with Crazyradio (BC-CFK-01-B)

SKU 110990060
149.00
DISCONTINUED
This item is no longer available.

Description

The DSO Nano V3 is a pocket-size compatible 32bit digital storage oscilloscope. Based on ARM -M3, it’s equipped with 320*240 color display, SD card, USB port and recharging function. It’s compact, simple to operate; meets the basic demands of school lab, electric furniture repairment and electric engineering.
 
This is a updated and cool version of DSO Nano which features a firmware and a embedded 2 Mbyte storage chip instead of micro SD card slot. The documents of this version in detail is on this page, please refer to it. 
 
NOTE:For DSO Nano with SD card slot, it is not available now. If you get one from our distributers’ stock, please click here to check the document. 
 
Updates in v3:
  • V3 used a new firmware with user-friendly interface, easier to operate
  • Upgraded firmware via virtual disk
  • Added build-in 2Mbyte storage chip instead of micro SD card slot
  • Black metal shell
 
Features
  • Portable and lightweight
  • Color display
  • Waveform storage and playback
  • 6 triggering modes
  • 200Khz Analog Bandwidth
  • Complete measurement markers and signal characteristics
  • Built-in Signal Generator
  • Accessories available
  • Open Source
 
Specifications
  • Display: 2.8’’ color TFT LCD
  • Display Resolution: 320x240 Display Colors 65K
  • Analog Broadband: 0 ~ 200kHz
  • Max. Sampling Rate: 1Msps 12 bit 
  • Sampling Storage Depth: 4096 points 
  • Transverse Sensitivity: 1uS/Div~10S/Div(1-2-5 stepping) 
  • Vertical Sensitivity: 10mv/Div~10V/Div(x1 probe) 0.5V/Div~10V/Div(x10 probe)
  • Input Resistance: >500KΩ
  • Max. Input Voltage: 80Vpp(x1 probe)400Vpp(x10 probe)
  • Coupling Mode: DC
  • Triggering Mode: Auto,Normal,Single,None
  • Auto Measurement: Frequency, cycle, duty, Vpp, Vram, Vavg, DC voltage; Vertical Precise Measurement Cursor; Horizontal Precise Measurement Cursor; Rising/Falling Edge Trigger; Triggering Cursor; Triggering Sensitivity Cursor; Hold/Run
  • Inbuilt Test Signal: 10Hz~1MHz(1-2-5 stepping) 
  • Waveform Storage: build-in 2Mbyte
  • PC Connection Interface: Connection through USB
  • Recharging Method: Recharging through USB interface 
  • Dimensions:105mm x 53mm x 8mm
 
Part list: 
  • DSO Nano x1
  • Metal Stand x1
  • Screw x1 
  • Probe cable x1
  • Sack x1 
 
Documents

 

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 105g    
BatteryLithium Cells/Batteries packed with equipment UN3481 -PI966

ECCN/HTS

ECCNNot Available

Reviews

Questions and Answers

SUBMIT

    View History

    Crazyflie Nano Quadcopter Kit 6-DOF with Crazyradio (BC-CFK-01-B)

    SKU 110990060
    $149.00
    DISCONTINUED
    This item is no longer available.
    $149.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT