devDuino Sensor Node V4 (ATmega 328) - Integrated temperature & humidity sensor
- 10+: $19.79
YOU MAY LIKE THIS
PRODUCT DETAILS
devDuino Sensor Node v4 is a compact Arduino-compatible microcontroller and is designed to build wireless networks based on transceiver nRF24L01+. You can easily connect other sensors or actuators to this platform, to build your remote monitoring or controlling system. Unlike the version 1,2,3 is on board built-in sensor temperature and humidity.
Features:
Built on Arduino-compatible architecture
Clock frequency - 16MHz (may be reduced to reduce energy consumption by up to 8MHz)
Integrated temperature & humidity sensor HTU21D (-40 ° C +125 ° C, accuracy of ± 2 ° C, relative Humidity: 0-100%, accuracy ± 2%)
ISP programming interface (recommended)
Serial programming interface
Built-in clock button
Built-in LED green (user configurable)
3 GROVE-compatible connector: I2C, Analog, Digital
Power from one element CR123A (not included)
Dimensions 30 x 65 mm
Specification:
Package Include:
DevDuino Sensor Node V4 – 1 pcs.
nRF24L01+ Module – 1 pcs.
Documentation:
Please visit the wiki page for more information about this product. We will be very grateful to you for helping us improve our documentation. Add more description or demo code. For technical support, please publish your question on our blog.
Support:
If you have any further question for technical support, please contact [email protected].
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 16.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9025900090 |
UPC | 841454110491 |