Loading...

Raspberry Pi Media Center Kit

Out-of-box OpenELEC preinstalled Raspberry Pi 2 supported Including WiFi USB Dongle HDMI CEC supported
$19.90
In stock
-
+

PRODUCT DETAILS

Raspberry Pi not included

It's an out-of-box media center kit based on Raspberry Pi.

Raspberry Pi is the perfect device for build home theater systems. This kit is compatible with Raspberry Pi Model B+/A+/2, and the SD card pre-installed OpenELEC for Pi 2(Of cause, you can re-burn OpenELEC for Pi Model B+/A+).


The Kit Contains:

  • 5V 2.1A Power Adapter(European version coming soon): 2.1A Power Adapter is the good choice for Pi 2.

  • Micro USB and HDMI Cable: There are a switch which USB cable contains is built-in, so you can turn on/off easily. And the HDMI cable is 1.5 meters length.

  • WiFi USB Adapter: Network devices, wire or wireless.

  • Transparent arc enclosure: A blister shell, easy to assemble

  • 16GB SD Card: pre-installed OpenELEC Media Center System, and a greater capacity to store more :)


FEATURES

  • Out-of-box

  • OpenELEC preinstalled

  • Raspberry Pi 2 supported

  • 16GB MicroSD

  • Including WiFi USB Dongle

  • HDMI CEC supported


PART LIST

  • 16GB MicroSD

  • Raspberry Pi 2 Arc Enclosure - Transparency

  • American Standard USB Wall Charger

  • USB to Micro Cable w/ Switch

  • 1.5M HDMI Male to Male Cable

  • WiFi USB Adapter(Realtek RTL8292cu)


DOCUMENTS


NOTE

Technical details

Dimensions 200mm x130mm x70mm
Weight G.W 400g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
UPC 841454104438
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ