Grove - Buzzer

SKU
107020000
Rating:
100% of 100
Easy control Easy Plug-in 3.3/5V Working Voltage
$1.90
In stock
  • 10+: $1.71
  • 20+: $1.62
  • More
  • 50+: $1.52
  • Less
-
+

This is a simple yet enjoyable twig to use. The piezo can be connected to digital outputs, and will emit a tone when the output is high. Alternatively it can be connected to an analog pulse-width modulation output to generate various tones and effects.

Technical details

Dimensions 24mm x20mm x9.8mm
Weight G.W 10g
Battery Exclude
Operating Voltage 3.3-5V
Sound Output ≥85dB
Resonant Frequency 2300±300Hz

Part List

Grove - Buzzer 1

ECCN/HTS

ECCN EAR99
HSCODE 8531909000
USHSCODE 8531800050
UPC 841454108597
ROHS 1

Wio Extension - RTC

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Water Waste Monitor

Millions of gallons of water are wasted every year. Learn to conserve water with this project!

Grove - Introduction in a Buzzer

My first steps with the Grove 'plug & play' components. This is primarily a Buzzer.

The Bus Horn

Many people may be interested in origami, so am I. Sometimes,it is necessary to add some electronic devices make it perfect. I have tried a paper bus recently. And cool play maker an idea horn with Techbox Tricks. We use buzzer simulate ...

Automatic sun shade for home

A motor driven sun shade, DIYed for the shine block balcony of my home, controlled by IR remote. There're some kind shade controller in market, but they are expensive and take too much space home. So what I made is a cheap home-brew driver ...

Water Sensor Project

Connecting a water sensor to an Arduino is great way detect leak, spill, flood, rain etc. It can be used the presence, level, volume and/or absence of water. While this could remind you your plants, there better Grove for that. The has array ...

NFC Card Controlled Remote Car

This is a remote control car. Not controlled by ubiquitous remotes, like joystick, but set of NFC cards. That makes it challenge to rational thinking. Want run smoother and faster? depends on how you design the commands executes. ...

Lección 7 : Módulo Grove de zumbador.(SPANISH)

In this lesson you will learn how to connect and program the buzzer grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Lesson 7 : Buzzer Grove module.

In this lesson you will learn how to connect and program the buzzer grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Grove - Buzzer

The Grove - Buzzer module has a piezo buzzer as the main component. The piezo can be connected to digital outputs, and will emit a tone when the output is HIGH. Alternatively, it can be connected to an analog pulse-width modulation output to generate vari

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   

Bundle Sales

  1. Grove - Buzzer
  2. +
  3. GrovePi Zero(GrovePi0)
  4. +
  5. Grove - Sound Sensor
  6. +
  7. Grove - Temperature&Humidity Sensor (SHT31)
  8. +
  9. Grove - Light Sensor v1.2
  10. +
  11. Grove - LCD RGB Backlight
  12. +
  13. Grove - Red LED
Total price: $0.00