Grove - RGB LED Matrix w/Driver

SKU
105020073
$14.90
In stock
  • 10+: $13.45
  • 20+: $12.65
  • More
  • 50+: $11.95
  • Less
-
+

8x8 RGB LED Matrix is awesome for simple image display, 64 pixel leds and 255 colors for each pixel means almost infinite possibilities. However, the complicated wiring of the matrix is daunting. Now we present the Grove - RGB LED Matrix w/Driver for you, leave all the complex and variable wireing and soldering behind, just one single grove connector to control the RGB 8x8 LED matrix easily. Amazing? Try it yourself and you will love it.


attention icon

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 


Features

  • 8x8 pixel, RGB 255 colors
  • Build-in MCU
  • ±1%(typ.) LED Current accuracy between channels
  • Support for displaying custom images


Typical Applications

  • Simple image display
  • Toys


Pin Out

ECCN/HTS

ECCN EAR99
HSCODE 8531200000
UPC

Grove - RGB LED Matrix w/Driver

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.