Grove - Temperature & Humidity Sensor Pro (AM2302/DHT22)

SKU
101020019
Rating:
98% of 100

This sensor is a high accuracy Temperature and Humidity sensor based on the DHT22 module (also known as AM2302 or RHT03).

$9.90
In stock
-
+
This sensor is a high accuracy Temperature and Humidity sensor based on the DHT22 module (also known as AM2302 or RHT03). High cost performance and high precision make it ideal for temperature and humidity monitoring of Arduino and Raspberry Pi, you can also use it to make a thermometer and hygrometer.
 
The DHT22 includes a capacitive humidity sensor and a high precision temperature sensor. The range of humidity sensor is 0 to 99.9 %RH with ±2% accuracy while the temperature sensor ranges from -40 to 80℃ with ±0.5℃ accuracy. With the help of a built-in 8-bit microcontroller, the DHT22 converts the analog output of those two sensors to the digital signal, and output both temperature and humidity data via a single pin.
 
Compared with the DHT11, this product has higher precision and wider measurement range, but the usage and code are almost the same. Simply put, if you need higher measurement accuracy, this product will be a better choice; if you need a higher price/performance ratio, then Grove - Temperature & Humidity Sensor (DHT11) may be more appropriate. The figure below lists the main differences between the two:
 
DHT22 VS DHT11
DHT22 VS. DHT11
All in all, DHT22 is an excellent low-cost temperature and humidity module, so we made this DHT22 breakout board with Grove connector. Now it even becomes more convenient to use. Just plug and play with your Seeeduino or Grove compatible shield.

Features

  • High temperature and humidity measurement accuracy
  • Wide range of temperature and humidity measurement
  • Ultra low power consumption
  • 20-meter signal transmission distance
  • Factory calibrated, easy to use

Applications

  • Environmental monitoring
  • Thermometer and hygrometer
  • Dehumidifier

Hardware Overview 

grove dht22 pinout
pinout

Technical details

Dimensions 40mm x20mm x11mm
Weight G.W 11g
Battery Exclude

Part List

Grove - Temperature&Humidity Sensor Pro 1

ECCN/HTS

ECCN EAR99
HSCODE 9025900090
USHSCODE 90230000
UPC 841454107521
ROHS 1

Temperature Humidity Data Logger

This project helps to monitor temperature and humidity values of a particular location along with device battery level.

Make your simple outdoor temp. device

Make your temp. device use wio link! The outdoor wio link check the temp. And the indoor wio link get indoor temp. and display two different temp.

Internet of Beer: Introducing Simple Beer Service

(This recipe is written by Todd Varland, a Solutions Architect in AWS, demonstrating how to use GrovePi+ and few Grove sensors make cool beering service their office, no need mentioned that integrated with AWS powerful cloud service. ) ...

AIR Quality Box

Arduino measure the various kinds of air quality data and sent it all to the electric imp through UART, imp upload these data to the Xively serve to viewing the friemdly result.

LinkIt ONE IoT Demo

The LinkIt ONE development board is an open source, high performance for prototyping Wearables and IoT devices.

Grove - Temperature and Humidity Sensor Pro

This is a powerful sister version of our Grove - Temperature and Humidity Sensor. It has more complete and accurate performance than the basic version. The detecting range of this sensor is 5% RH - 99% RH, and -40°C - 80°C. And its accuracy reaches up to

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    OK

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
    Pro version is accurate. Facile

    Review by

    Posted on

  8.  
    Rating
    80%
    temp sensor works well

    Review by

    Posted on

Product Faqs


Sort by