Grove - Loudness Sensor

SKU
101020063
Rating:
100% of 100

Grove compatible interface Wide supply voltage range Built-in signal filtering

$5.90
In stock
  • 10+: $5.31
  • 20+: $5.02
  • More
  • 50+: $4.72
  • Less
-
+

The Grove - Loudness Sensor is designed to detect the loudness of environmental sound. Based on amplifier LM2904 and a built-in microphone, it amplifies and filters the high-frequency signal that received from the microphone, and outputs a positive envelope. This will make for Arduino's signal acquisition. The output value depends on the level of the sound input. In order to avoid unnecessary signal disturbances, the input signal will go through two times filtering inside the module. Lastly, there is a screw potentiometer that enables manual adjustments to the output gain.


Features

  • Grove compatible interface

  • Wide supply voltage range

  • Built-in signal filtering

  • Gain adjustable via screw potentiometer


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

 

Technical details

Dimensions 24mm x20mm x9.8mm
Weight G.W 9g
Battery Exclude
Voltage 3.5~10 VDC
Working Frequency 50~2000 Hz
Sensitivity -48~66 dB
Signal-to-noise Ratio >58 dB
Output Signal range Analog Signal (0-1023)

Part List

Grove - Loudness Sensor 1

ECCN/HTS

ECCN EAR99
HSCODE 9031900090
USHSCODE 8531800050
UPC 841454108023
ROHS 1

Solar Powered Environmental Monitoring Kit

A solar-powered open source kit for monitoring air quality, sound level, humidity, and temperature.

The Da Vinci Code

The work combines art and electronics. The art part makes the skeleton and consists of 11 layers of medium density fiberboard.

Physical Rehabilitation of Children’s Painting

The maker says: Just the first time I saw children’s painting, had idea to create it in kind. Every stitch was completed by hand according painting. Especially, added some special functions that girl’s skirt could give out blue light and ...

Grove - Loudness Sensor

The Grove - Loudness Sensor is designed to detect the sound of environment. Based on LM2904 amplifier and a built-in microphone, it amplifies and filters the high frequency signal that received from the microphone, and outputs a positive envelop.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by