Grove - Luminance Sensor

SKU
101020076
Rating:
80% of 100
Grove - Luminance Sensor using APDS-9002 as lumens Sensor, provide the linear transform lumen intensity for the output voltage levels
$5.90
In stock
  • 10+: $5.31
  • 20+: $5.02
  • More
  • 50+: $4.72
  • Less
-
+
Grove - Luminance Sensor using APDS-9002 as lumens Sensor, provide the linear transform lumen intensity for the output voltage levels. And APDS-9002 spectrum and human eye is extremely close to. Very suitable for application in the field of human intelligence.
Specification
VCC supply 2.4 to 5.5 V
APDS-9002 Size: 2*1.25*0.8mm
The linear output voltage range:0~2.3V

Technical details

Dimensions 130mm x90mm x10.5mm
Weight G.W 8g
Battery Exclude

Part List

Grove - Luminance Sensor 1

ECCN/HTS

ECCN EAR99
HSCODE 9031900090
USHSCODE 90230000
UPC 841454108016
ROHS 1

Grove - Luminance Sensor

Grove - Luminance Sensor detects the intensity of the ambient light on a surface area. It uses APDS-9002 analog output ambient light photo sensor. This has responsivity closer to human eye.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.