FST-01 with Heat Shrink Tube
  • FST-01 with Heat Shrink Tube
  • FST-01 with Heat Shrink Tube
  • FST-01 with Heat Shrink Tube

FST-01 with Heat Shrink Tube

SKU 202000298
FST-01 is a tiny USB 32-bit computer, an abbreviation of “Flying Stone Tiny ZERO-ONE”
$36.00
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock
$36.00/1pcs+
Description
FST-01 is a tiny USB 32-bit computer, an abbreviation of “Flying Stone Tiny ZERO-ONE”. “Minimalist Design” is the goal chased during the development. All unnecessary things were cut to make it concise and tidy. Two applications are intended for FST-01. They are Gnuk(the Cryptographic Token for GnuPG) and NeuG(True Random Number Generator based on ADC noise).

The board is covered by transparent heat shrink tube. Thus, it is not possible to access SWD port. 
This can be daily use as Gnuk Token. 

Features
  • Dimensions: 1.62 x 0.52 inch (including USB plug) 
  • USB Bus Powered 
  • MCU: 32-bit ARM Cortex M3 at 72MHz (STM32F103TBU6), flash ROM: 128KB, RAM: 20KB 
  • SPI Flash Memory: 4MB 
  • SWD port, Two I/O pins 
  • Content of Flash ROM of MCU: As a side effect of test plan, FST-01 comes with Gnuk version 1.0.1 installed on the flash ROM of MCU and it is protected. You need to disable the protection before writing the flash ROM. 
Please visit this page for detail.

Here is "written offer" from the manufacturer, Flying Stone Technology, about the source code of software.

In FST-01, it contains copyrighted software, Gnuk version 1.0.1, that is licensed under the GPLv3.  A copy of that license is available

You may obtain the complete Corresponding Source code from us for a period of three years after the last shipment of this product, which will be no earlier than 2015-10-01, on our website at http://www.gniibe.org/gitweb?p=gnuk.git and we put the tag "release/1.0.1" for the version we use.  Note that Gnuk binary in the first lot of FST-01 was compiled with "-O3 -Os" option by GCC ARM Embedded 4.6-2012-q2.

Sincewww.gniibe.org is serviced from a home server, it might not be stable, the IP address is not static and it is possible to change.
So, I have a copy of our repository at: https://gitorious.org/gnuk

If you encounter any problems when using this product, here is the contact from which you can get the technical support.
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Questions and Answers
SUBMIT
See More
Recommended Products
AVR USB ProgrammerAVR USB Programmer
$15
ADD TO CART
CUI32StemCUI32Stem
$29.95
ADD TO CART
Analog joystickAnalog joystick
$3.9
ADD TO CART
Bus Pirate v4Bus Pirate v4
$37.15
ADD TO CART
Papilio ArcadePapilio Arcade
$19.99
ADD TO CART
Papilio ProPapilio Pro
$84.99
ADD TO CART
View History
Recommendations
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer