Fusion gallery/Geek product
Maarten Baerts Pagoda FPV Antenna - Part 1 [LHCP]
Maarten Baerts Pagoda FPV Antenna - Part 1 [LHCP]

Maarten Baerts Pagoda FPV Antenna - Part 1 [LHCP]

Published by Philipp on 02 June,2017 View:2632
This is Part 1 for building a set of 16 Pagoda Antennas.You also need Part 2 and 3. There you have to choose for RHCP and LHCP.
Order boards
Embed purchase link
Share
$4.9 for 10 pieces PCB, customize your own PCB NOW !
Geek product

Story, Setup and Software

It is very important to change the PCB Thickness to 1 mm. Under PCB Color you can select your desired color. 


If you want to get 160 RHCP Antennas, order this:

  • 1xRHCP Part 1
  • 1xRHCP Part 2
  • 1xPart 3

If you want to get 160 LHCP Antennas, order this: 

  • 1xLHCP Part 1
  • 1xLHCP Part 2
  • 1xPart 3 


Do It Yourself – Pagoda FPV Antenna for less than $2
In this article I would like to show you how you can build the popular Pagoda antennas for less than $2. To do this, we simply order 160 PCBs via Seeedstudio for less than $40.

Pagoda FPV Antenna – Assembly
This article is about assembling the popular pagoda FPV antenna from Maarten Baert.


I would like to thank the following persons

  • Maarten Baert for his great antenna design 
  • Simonbyfishpepper.de who arranged the Gerberfiles in a 4×4 pattern 
  • Stefan and Yannik for the help and support for example with KiCad