Grove - OLED Display 1.12"
  • Grove - OLED Display 1.12"
  • Grove - OLED Display 1.12"
  • Grove - OLED Display 1.12"

Grove - OLED Display 1.12"

SKU 104030011
  • 96×96 pixel dot matrix
  • Supports Continuous Horizontal Scrolling
  • 16 color grayscale
  • 3.3V and 5V dual mode
  • Grove compatible 4pin I2C connector
    $14.90
    50 Available
    Ships on
    Qty:
    This field is required
    BACKORDER
    $13.14/10pcs+
    $12.67/20pcs+
    $11.92/50pcs+
    Description

    Grove - OLED 1.12'' is a 16 color grayscale 96×96 dot matrix OLED display module with Grove compatible 4pin I2C interface.Grove - OLED 1.12" is constructed with 96 x 96 dot matrix OLED module ([ LY120])and SSD1327 driver IC. The characteristics of this display module are high brightness, self-emission, high contrast ratio, slim / thin outline, wide viewing angle, wide temperature range, and low power consumption.


    KEY FEATURES

    •  Dot Matrix: 96 x 96 Pixels

    •  Color: Grayscale Display (16 Gray shades)

    •  Supports both Normal and Inverse Color Display

    •  Supports Continuous Horizontal Scrolling

    •  Grove compatible 4pin I2C connector

    •  Works with both 5V and 3.3V logic MCUs

    •  Interface: I2C

    •  Wide range of operating temperature: -40 °C ~ 70 °C


    APPLICATION IDEAS

    •  Graphic display adapter for Seeeduino and Arduino using Grove stem board

    •  Display adapter for any 5V or 3.3V MCU which supports I2C interface

    •  Can be used with mbed microcontroller

    DOCUMENTS

    • For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

    • Please visit our wiki page for more info about this product. 

    • It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Reviews
    Easy to use
    Facile à utiliser et précisEasy to use and accuratePerfect for my project: Ambient air analyzer.Whith Seeeduino Lotus. You can find it here, this can give you ideas : https://www.instructables.com/id/Room-Air-Analyzer/Quality Support WikiAttention pour les Français : les prix sont pas ttc donc frais de douane.
    Feb 14,2017 by
    Was this review helpful ?
    0
    See More
    Questions and Answers
    SUBMIT
    0

    I have just ported the supplied Arduino library over to mbed and published it here: http://developer.mbed.org/user... . This display is a little

    on Oct 19,2016
    Replyupvote ()

    the bandwidth is _5M. We confess that the bandwidth may be a bit different for all the products, and the lowest bandwidth we ensure is 5M.

    on Oct 20,2016 10:42 AM
    Replyupvote ()
    Reply
    0

    When trying to download schematics for this module from wiki, I get nothing. The link I am trying to use is: http://www.seeedstudio.com/wik...

    on Oct 19,2016
    Replyupvote ()

    thanks for your suggestion. acutlly, the designer has tried to do this, but for some reason, it is not stable. we will give his your suggestion .

    on Oct 20,2016 10:42 AM
    Replyupvote ()
    Reply
    0

    With the 1.12"OLED Display it is possible to print Float Numbers using the command SeeedOled.putFloat(), but in this screen the only command available is .putNumber()!
    How do I print float type numbers in this display?!

    on Oct 19,2016
    Replyupvote ()
    on Oct 20,2016 10:42 AM
    Replyupvote ()

    I'm sorry the libraries of OLED don't have this function, maybe you can modify it. BTW,maybe you can use SeeedGrayOled.putString("19.12");

    on Oct 20,2016 10:48 AM
    Replyupvote ()

    I can put floats using this :
    char tmp[10];
    dtostrf(Vrms,6,2,tmp);
    SeeedGrayOled.putString(tmp);

    on Oct 20,2016 10:51 AM
    Replyupvote ()
    Reply
    0

    Hi!
    The method SeeedGrayOled.clearDisplay() do nothing on my code.
    I write on the screen but when i call clearDisplay nothing happens.
    I'm using UNO R3.
    Thanks!

    on Oct 19,2016
    Replyupvote ()

    you can ref the schematic of DSO quad, it is about 1M
    thanks..

    on Oct 20,2016 10:42 AM
    Replyupvote ()

    This function should be used before starting a fresh start or after scroll deactivation,such as SeeedGrayOled.init();

    on Oct 20,2016 10:48 AM
    Replyupvote ()
    Reply
    0

    Can it show images in 16 shades of gray? Already use this one, see text in shades in sample code, but no such code for images.

    on Oct 19,2016
    Replyupvote ()

    You can set level of gray via this command : SeeedGrayOled.setGrayLevel(i); // the minimum value is 0,the maximum value is 15.

    on Oct 20,2016 10:47 AM
    Replyupvote ()
    Reply
    0

    I'm using Seeedino Stalker v2.2 and Grove - Base shield. I connected this OLED into the first I2C slot. It was looking OK just before pulsing my G1/2 Water Flow Sensor with digital pin 2 (interrupt 0). So I changed the pin of G1/2 Water Flow sensor fro

    on Oct 19,2016
    Replyupvote ()

    Thanks your feedback, you can go to WISH to provide your idea for this DSO.

    on Oct 20,2016 10:41 AM
    Replyupvote ()

    Hi,i have tested its program,and it's ok.OLED and Water Sensor can be uesd together.Please check your program again ,and you can sent a e-mail to us if you have any question detailedly.

    on Oct 20,2016 10:42 AM
    Replyupvote ()
    Reply
    0

    When do you think you will be able to update the library so that these OLEDs would work with Arduino IDE 1.0?

    I wanted to use my oled with a big sketch I did in v.1.0 so it would be hell to change it to v.0.23.

    Waiting impatiently for an an

    on Oct 19,2016
    Replyupvote ()

    1.yes, you will receive the tracking number from our system automatically;2.yes,but only free Registered Air Mail, not EMS;

    on Oct 20,2016 10:41 AM
    Replyupvote ()

    Well I changed the libaries to use them in the 1.0.3 version of the IDE.
    In the file SeeedGrayOLED.h change line 27 to #include"Arduino.h"and in SeeedGrayOLED.cpp change in lines 186, 187, 247 and 248 change the"send"-Method to"write"-Method. Ea

    on Oct 20,2016 10:43 AM
    Replyupvote ()
    Reply
    0

    The files are ok, can be downloaded and included, but something is wrong. I cannot run the examples on my"Romeo ALL in one controller"
    I hope to be able to run the module.
    Thank you!

    on Oct 19,2016
    Replyupvote ()

    Dear customer, the libraries is not support Arduino 1.0 yet.So suggest you use Arduino 0023 to compile those codes.And could be work. :)

    on Oct 20,2016 10:41 AM
    Replyupvote ()
    Reply
    0

    Next files are corrupted, please reload it on this web site. http://www.seeedstudio.com/dep...
    https://www.seeedstudio.com/Grove---OLED-Display-1.12"-p-824.html

    on Oct 19,2016
    Replyupvote ()

    Look at the forum. To name a few problems: trigger (major), voltage and frequency measurements, slow time scales...

    on Oct 20,2016 10:41 AM
    Replyupvote ()

    Please let us know if it still doesn't work for you.

    on Oct 20,2016 10:41 AM
    Replyupvote ()
    Reply
    0

    Hi!
    It's for the 'Grove - OLED 96x96'.
    I'm not able to download the 'Seeed Gray OLED library' zip file, it's always corrupted. Could you see that it work, please?

    Thanks.

    Guy

    on Oct 19,2016
    Replyupvote ()

    Hello, I measured 230V with the switchable x1/x10 probes in x10 mode. I didn't notice anything wrong.

    on Oct 20,2016 10:41 AM
    Replyupvote ()
    Reply
    See More
    Recommended Products
    View History
    Documents
    Recommendations
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer