the AI Hardware Partner
Toggle Nav
Loading...

3pin buckled connector for electronic bricks - 10 pcs

SKU
114990052
Rating:
100 % of 100
Buckled connector used in Arduino sensor shield and chassis
$3.00
Out of stock

PRODUCT DETAILS

Buckled connector used in Arduino sensor shield and chassis. Use it to build your own electronic brick compatible extension boards.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 50g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page