Loading...

DV Dualband radio shield for Arduino

SKU
109990287
Dvmega, radio, ham, rpi, hotspot, dstar, dmr, fusion, uhf, GMSK, repeater, vhf
$59.00
In stock
-
+

PRODUCT DETAILS

DV Dual band radio shield for Arduino is a radio module that works with Arduino. This module has a 10mW UHF and VHF transceiver on board. In combination with an Arduino you make your own stand-alone dual band hotspot. This module, together with the AMBE3000 forms the basis for a self-assembly D-Star kit transceiver.


Features


• Fits on Arduino UNO and MEGA 1280/2560

• Dual band VHF/UHF radio

• 10 mW output power

• SMA antenna connector

• Complete assembled

• D-Star and DMR


Technical details

Dimensions 129mm x84mm x46mm
Weight G.W 44g
Battery Exclude

Part List

DV Dualband radio shield for Arduino 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454120179

LEARN AND DOCUMENTS

Documentations

Documents

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ