Electronic brick - PIR motion sensor(digital)

SKU
101990036
Rating:
100% of 100
This brick includes a PIR motion sensor module,Max sentry distance is 7 meters
$11.50
Out of stock

This brick includes a PIR motion sensor module,Max sentry distance is 7 meters. If anyone moved in that range, Alarm pin will go high. The signal duration can be adjusted from 0.3s-18s by the yellow potienmeter.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 9.5g
Battery Lithium Cells / Batteries loose (bulk) UN3480-PI965

Part List

Electronic brick - PIR motion sensor(digital) 1

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by