FEZ Panda II

SKU
102990016
Rating:
100% of 100
The 72Mhz FEZ Panda II runs
$39.95
Out of stock
The 72Mhz FEZ Panda II runs .NET Micro Framework, allowing users to program and debug FEZ Panda using Microsoft's free Visual C# Express. Applications are loaded over USB cable (or serial) with full featured debugging capabilities, such as stepping in code or inspecting variables.

FEZ Panda II is an enhanced version of FEZ Panda (the original) with On-board microSD socket, Real Time Clock, and an easily accessible 40-pin female header that exposes the extra IOs.

Mini USB cable is included at no addition cost.



Click here for more information about FEZ Panda II

If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 31g
Battery Exclude

ECCN/HTS

HSCODE 8543709990
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by