Raspberry Pi Dual band Radio hotspot

SKU
109990289
Rating:
100% of 100
Dvmega, radio, ham, rpi, hotspot, dstar, dmr, fusion, uhf, GMSK, repeater, vhf
$159.00
In stock
-
+

DVMEGA RPI Dual band radio is a radio module that fits without a modem or node adapter directly on the Raspberry PI. The combination RPI and RPI DVMEGA radio is a complete D-Star compatible hotspot with an output power of 10mW. The DVMEGA RPI radio comes with firmware and is ready for use. There are 2 radio's available, configured to operate in the VHF and UHF band.


Features


• Fits on Raspberry PI version A and B

• Dual band VHF / UHF radio

• 10 mW output power

• SMA antenna connector [antenna not included]

• Completely assembled

• Ready to use, firmware is pre-loaded


Supported


• DMR+

• DMR Brand Meister


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 45g
Battery Exclude

Part List

Raspberry Pi Dual band Radio hotspot 1

ECCN/HTS

ECCN ERA99
HSCODE 8517709000
USHSCODE 8517700000
UPC 841454120162
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by