Loading...

Raspberry Pi Single band Radio hotspot

SKU
109990286
Dvmega, radio, ham,rpi, hotspot, dstar, dmr, fusion, uhf, GMSK, repeater,
$59.00
In stock
-
+

PRODUCT DETAILS

DVMEGA Raspberry PI Single band radio is a radio module that fits without a modem or node adapter directly on the Raspberry PI. The combination RPI and RPI DVMEGA radio is a complete D-Star compatible hotspot with an output power of 10mW.


The DVMEGA RPI radio comes with firmware and is ready for use. There is one radio available, it is configured to operate in the UHF band.


The DVMEGA-UHF transceiver board utilizes the chip ADF7021. This IC constitutes a complete transceiver for digital data with GMSK modulation. The control of the transceiver chip is handled with a local ATMEGA 328 on the same board. The result is a flexible digital transceiver component with low power for the frequency range from 430 to 450 MHz. The DVMEGA-UHF board handles the radio side and the modulation/demodulation part, the Raspberry Pi is used for the protocol handling of DMR (and future digital modes).


The software for the Raspberry Pi is available in a Yahoo group where G4KLX offers programs like ircDDBGateway and the PCRepeaterController. With these programs and the above mentioned hardware it becomes very easy to construct a local low-power hotspot for digital modes. The benefit is, that due to flexible construction and software, future developments can be made available as well.


Features


  • Fits on Raspberry PI version A and B

  • Single band UHF radio

  • 10 mW output power

  • SMA antenna connector

  • Complete assembled

  • Ready to use, firmware is pre-loaded

  • Works on D-Start, DMR and Fusion


Following network are supported


  • DMR+

  • DMR BrandMeister


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 40.3g
Battery Exclude

Part List

Raspberry Pi Single band Radio hotspot 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454120186

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ