Loading...

Armor Case for Raspberry Pi 3 Model B+

SKU
114991588
raspberry pi case heat sink
$29.99
In stock
  • 2+: $27.00
  • 50+: $25.00
-
+

As we know, Knights of old had to wear armor in battle!

Do you know about that the Raspberry Pi can have an Armor too!
Here it is! This armor case is designed to arm your raspberry Pi and let it have a cool combat armor.
In fact, it is a very cool radiator shell, with a super quiet dual fan, an aluminum shell, carefully carved by CNC.
Can be very effective to protect your raspberry Pi and the biggest feature is to reduce the temperature of the raspberry Pi.


Features:

  • Dual Fan

  • Ultimate Cooling

  • Aluminum Alloy

  • CNC Machining

  • Easy To Mount

  • Super quiet


We also provide Raspberry pi 3 B version, you can check here.


Assembly drawing

Technical details

Dimensions 100mm x65mm x35mm
Weight G.W 135g
Battery Exclude

Part List

Armor case with dual fan 1
screw 4
thermal tape 3
Instructions 1

ECCN/HTS

HSCODE 8414599060
USHSCODE 8414909080
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.