L298 Dual H-Bridge Motor Driver
Double H driver module uses ST L298N dual full-bridge driver, an integrated monolithic circuit in a 15- lead Multiwatt and PowerSO20 packages
- 10+: $17.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Double H driver module uses ST L298N dual full-bridge driver, an integrated monolithic circuit in a 15- lead Multiwatt and PowerSO20 packages. It is a high voltage, high current dual full-bridge driver designed to accept standard TTL logic levels and drive inductive loads such as relays, solenoids, DC and stepping motors. Two enable inputs are provided to enable or disable the device independently of the input signals. The emitters of the lower transistors of each bridge are connected together and the corresponding external terminal can be used for the connection of an external sensing resistor. An additional supply input is provided so that the logic works at a lower voltage.
- Light weight, small dimension
- Super driver capacity
- FWD protection
- Heavy load Heat sink
- 2 current probe port
- Power selection switch
- 4 pull up resistor switch
- 2 DC motor/ 4 coil dual phrase stepper motor output
- Motor direction indication LED
- 4 standard mounting hole
Applications:
-
MCU controlled vehicle
-
Wheel robot
Specification:
-
Driver: L298
-
Driver power supply: +5V~+46V
-
Driver Io: 2A
-
Logic power output Vss: +5~+7V (internal supply +5V)
-
Logic current: 0~36mA
-
Controlling level: Low -0.3V~1.5V, high: 2.3V~Vss
-
Enable signal level: Low -0.3V~1.5V, high: 2.3V~Vss
-
Max power: 25W (Temperature 75 cesus)
-
Working temperature: -25C~+130C
-
Dimension: 60mm*54mm
-
Driver weight: ~48g
-
Other extensions: current probe, controlling direction indicator, pull-up resistor switch, logic part power supply.
Datasheet can be download here
Comparision
Product | DC voltage input | Channel No | MAX Current output for each channel | Price |
---|---|---|---|---|
Grove - I2C Motor Driver (TB6612FNG) | 2.5 ~ 13.5 (5V Typical, 15V Max.) | 2 | 1.2 A(ave)/3.2 A (peak) | $6.5 |
L298 Dual H-Bridge Motor Driver | +5V~+46V | 2 | 2A | $23.5 |
Grove - I2C Mini Motor Driver | 2.75V - 6.8V | 2 | 1A | $10.9 |
Grove - I2C Motor Driver with L298 | 6V - 15V | 2 | 0.5A | $16.9 |
Grove - I2C Motor Driver (L298P) | 6V - 15V | 2 | 1A | $12.9 |
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 33g |
Battery | Exclude |
Part List
L298 Dual H-Bridge Motor Driver | 1 |
ECCN/HTS
HSCODE | 8503001000 |
USHSCODE | 8543708900 |
UPC | 841454106555 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |