Li-po Rider
SKU
106100001
Please consider LiPo Rider Proas alternative product
YOU MAY LIKE THIS
PRODUCT DETAILS
Please consider LiPo Rider Proas alternative product.
Li-po Rider is a power module with Lipo battery charge management and boost circuit designed for MCU projects with standard USB output interface.
Please note that Li-po rider can not be used on charging your iphone or other smart-phones. If you are building a customized iphone charger, please wait until Li-po rider pro is available.
Features
- Charge a Li-po battery from USB/Solar/wall adaptor
- Automatic adjust charge current
- Automatic recharge
- User output power switch
Specifications
- Up to 400mA charge current
- Up to 5v 350mA supply ability
- Less than 100mV ripple @300mA
- Dimension: 47*37.5*6.6 (mm)
Applications ideas
- Mobile USB Host power
- Energy harvester
- Sport equipments
- Robotics
- Navigation
- Other off the grid projects
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 15g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8504902000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page