the AI Hardware Partner
Toggle Nav
Loading...

Logic Sniffer 16-bit Input Buffer Wing

SKU
102990005
Rating:
100 % of 100
This is a A 16-bit, 5V tolerant input-only buffer for the Open Logic Sniffer logic analyzer
$15.00
Out of stock

PRODUCT DETAILS

This is a A 16-bit, 5V tolerant input-only buffer for the Open Logic Sniffer logic analyzer.

Specifications

  • 16 input-only channels

  • Populated with the ON Semi MC74LCX16245DTG Transceiver.

  • All inputs are 5V tolerant, can take up to 7V signals for short durations.

  • Propagation delay of 4.5 nS, making the Buffer Wing capable of 200 MHz

  • Supports live insertion and removal

Note

The 16-bit Buffer Wing does not ship with the headers populated in order to allow the end user the greatest flexibility in deciding the final configuration.

If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 70mm x50mm x5mm
Weight G.W 7g
Battery Exclude

ECCN/HTS

HSCODE 9030900090

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
     
    This user did not leave any comments.
    By
  2. Product Quality
    100%
     
     
    By

FAQ

2 Item(s)

Show per page